Motor
Nominal speed nN [rpm] 300
Number of pole pairs 15
Nominal torque Mn [Nm] 522.000
Nominal power PN [W] 16399
Nominal current IN [A] 32.100
Stall torque M0 [Nm] 600.000
Stall current I0 [A] 36.900
Maximum torque Mmax [Nm] 2108.00
Maximum current Imax [A] 187.60
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 16.280
Voltage constant KE [V/1000 rpm] 984.37
Stator resistance R2ph [Ω] 0.254
Stator inductance L2ph [mH] 5.86000
Electrical time constant tel [ms] 23.100
Thermal time constant ttherm [min] 204.0
Moment of inertia J [kgcm2] 8500.0000
Weight without brake m [kg] 187.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
ACOPOS P3 8EIxxxx... 044X
Cross section for B&R motor cables [mm2] 10.0000
Connector size 1.5/16
Material number:
8LTQC8.ee003ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 8, nominal speed 300 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo