Motor
Nominal speed nN [rpm] 500
Number of pole pairs 15
Nominal torque Mn [Nm] 392.700
Nominal power PN [W] 20562
Nominal current IN [A] 40.200
Stall torque M0 [Nm] 510.000
Stall current I0 [A] 52.200
Maximum torque Mmax [Nm] 1750.00
Maximum current Imax [A] 259.60
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 9.770
Voltage constant KE [V/1000 rpm] 590.62
Stator resistance R2ph [Ω] 0.108
Stator inductance L2ph [mH] 2.42000
Electrical time constant tel [ms] 22.400
Thermal time constant ttherm [min] 177.0
Moment of inertia J [kgcm2] 7150.0000
Weight without brake m [kg] 163.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10.0000
Connector size 1.5/16
Material number:
8LTQC7.ee005ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 7, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo