Please choose country and language

Motor
Nominal speed nN [rpm] 500
Number of pole pairs 15
Nominal torque Mn [Nm] 173.25
Nominal power PN [W] 9071
Nominal current IN [A] 17.7
Stall torque M0 [Nm] 225
Stall current I0 [A] 23
Maximum torque Mmax [Nm] 703
Maximum current Imax [A] 104.3
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 9.77
Voltage constant KE [V/1000 rpm] 590.62
Stator resistance R2ph [Ω] 0.317
Stator inductance L2ph [mH] 6.62
Electrical time constant tel [ms] 20.9
Thermal time constant ttherm [min] 95.2
Moment of inertia J [kgcm2] 3000
Weight without brake m [kg] 88
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Material number:
8LTQC4.ee005ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 4, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo