Motor
Nominal speed nN [rpm] 1000
Number of pole pairs 12
Nominal torque Mn [Nm] 260.100
Nominal power PN [W] 27238
Nominal current IN [A] 52.700
Stall torque M0 [Nm] 340.000
Stall current I0 [A] 68.900
Maximum torque Mmax [Nm] 680.00
Maximum current Imax [A] 221.60
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 4.940
Voltage constant KE [V/1000 rpm] 298.45
Stator resistance R2ph [Ω] 0.171
Stator inductance L2ph [mH] 1.76000
Electrical time constant tel [ms] 10.300
Thermal time constant ttherm [min] 110.0
Moment of inertia J [kgcm2] 2210.0000
Weight without brake m [kg] 93.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 16.0000
Connector size 1.5
Material number:
8LTK96.ee010ffgg-0
Description:
Synchronous motor, water-cooled, size 9, length 6, nominal speed 1000 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo