Please choose country and language

Motor
Nominal speed nN [rpm] 80
Number of pole pairs 15
Nominal torque Mn [Nm] 993
Nominal power PN [W] 8319
Nominal current IN [A] 20.33
Stall torque M0 [Nm] 1020
Stall current I0 [A] 20.9
Maximum torque Mmax [Nm] 2108
Maximum current Imax [A] 62.55
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 48.84
Voltage constant KE [V/1000 rpm] 2953.1
Stator resistance R2ph [Ω] 2.29
Stator inductance L2ph [mH] 52.9
Electrical time constant tel [ms] 23.1
Thermal time constant ttherm [min] 204
Moment of inertia J [kgcm2] 8600
Weight without brake m [kg] 209
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LTJC8.eeA08ffgg-0
Description:
Synchronous motor, external cooling / ISO flange, size C, length 8, nominal speed 80 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo