Motor
Nominal speed nN [rpm] 500
Number of pole pairs 12
Nominal torque Mn [Nm] 360.400
Nominal power PN [W] 18870
Nominal current IN [A] 35.900
Stall torque M0 [Nm] 408.000
Stall current I0 [A] 40.600
Maximum torque Mmax [Nm] 816.00
Maximum current Imax [A] 130.70
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 10.050
Voltage constant KE [V/1000 rpm] 607.37
Stator resistance R2ph [Ω] 0.598
Stator inductance L2ph [mH] 6.63000
Electrical time constant tel [ms] 10.000
Thermal time constant ttherm [min] 130.0
Moment of inertia J [kgcm2] 1833.0000
Weight without brake m [kg] 104.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10.0000
Connector size 1.5
Material number:
8LTJ97.ee005ffgg-0
Description:
Synchronous motor, external cooling / ISO flange, size 9, length 7, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo