Motor
Nominal speed nN [rpm] 500
Number of pole pairs 12
Nominal torque Mn [Nm] 135.000
Nominal power PN [W] 7069
Nominal current IN [A] 13.700
Stall torque M0 [Nm] 150.000
Stall current I0 [A] 15.200
Maximum torque Mmax [Nm] 510.00
Maximum current Imax [A] 83.20
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 9.870
Voltage constant KE [V/1000 rpm] 596.90
Stator resistance R2ph [Ω] 0.962
Stator inductance L2ph [mH] 9.41000
Electrical time constant tel [ms] 9.800
Thermal time constant ttherm [min] 90.0
Moment of inertia J [kgcm2] 1931.0000
Weight without brake m [kg] 77.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LTB95.ee005ffgg-0
Description:
Synchronous motor, self-cooling, hollow shaft, size 9, length 5, nominal speed 500 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo