Motor
Nominal speed nN [rpm] 300
Number of pole pairs 12
Nominal torque Mn [Nm] 95.000
Nominal power PN [W] 2985
Nominal current IN [A] 5.700
Stall torque M0 [Nm] 100.000
Stall current I0 [A] 6.000
Maximum torque Mmax [Nm] 345.00
Maximum current Imax [A] 34.00
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 16.630
Voltage constant KE [V/1000 rpm] 1005.31
Stator resistance R2ph [Ω] 4.253
Stator inductance L2ph [mH] 39.90000
Electrical time constant tel [ms] 9.400
Thermal time constant ttherm [min] 70.0
Moment of inertia J [kgcm2] 1651.0000
Weight without brake m [kg] 65.00
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 0.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LTB94.ee003ffgg-0
Description:
Synchronous motor, self-cooling, hollow shaft, size 9, length 4, nominal speed 300 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo