Please choose country and language

Motor
Nominal speed nN [rpm] 300
Number of pole pairs 15
Nominal torque Mn [Nm] 100.05
Nominal power PN [W] 3143
Nominal current IN [A] 6.1
Stall torque M0 [Nm] 115
Stall current I0 [A] 7.1
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 30.7
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 16.28
Voltage constant KE [V/1000 rpm] 984.37
Stator resistance R2ph [Ω] 1.9
Stator inductance L2ph [mH] 33.08
Electrical time constant tel [ms] 17.4
Thermal time constant ttherm [min] 68
Moment of inertia J [kgcm2] 1600
Weight without brake m [kg] 63
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LTAC3.ee003ffgg-0
Description:
Synchronous motor, self-cooling / ISO flange, size C, length 3, nominal speed 300 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LT Users manual PDF / 16 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo