Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 30
Nominal power PN [W] 9425
Nominal current IN [A] 18.4
Stall torque M0 [Nm] 43
Stall current I0 [A] 26.38
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 169
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 3.9
Electrical time constant tel [ms] 18.57
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 74
Weight without brake m [kg] 28
Holding brake
Holding torque of brake MBr [Nm] 47
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Smooth shaft
Material number:
8LSA75.DB030S200-3
Description:
Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 40.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4700 Nm, DB ind. 32-line multi-turn. V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA75.DB030S200-3) EXE / 323 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo