General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 30.000
Nominal power PN [W] 9425
Nominal current IN [A] 18.400
Stall torque M0 [Nm] 43.000
Stall current I0 [A] 26.380
Maximum torque Mmax [Nm] 187.00
Maximum current Imax [A] 169.00
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.210
Stator inductance L2ph [mH] 3.90000
Electrical time constant tel [ms] 18.570
Thermal time constant ttherm [min] 46.0
Moment of inertia J [kgcm2] 74.0000
Weight without brake m [kg] 28.00
Holding brake
Holding torque of brake MBr [Nm] 47.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 32.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DA 2.2 inductive 32-line single-turn
Shaft end Key
Material number:
8LSA75.DA030S300-3
Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.00 Nm DA 2.2 ind. 32-line single-turn.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA75.DA030S300-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo