General information
Certifications
CE Yes
UL cURus E235396
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 11.600
Nominal power PN [W] 3644
Nominal current IN [A] 7.100
Stall torque M0 [Nm] 12.500
Stall current I0 [A] 7.700
Maximum torque Mmax [Nm] 41.40
Maximum current Imax [A] 33.00
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 1.127
Stator inductance L2ph [mH] 12.50000
Electrical time constant tel [ms] 11.100
Thermal time constant ttherm [min] 40.0
Moment of inertia J [kgcm2] 8.1900
Weight without brake m [kg] 10.40
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 1.47
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Smooth shaft
Material number:
8LSA55.DB030S200-3
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DB ind. 32-line multi-turn V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA55.DB030S200-3) EXE / 302 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo