General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 5.000
Nominal power PN [W] 3142
Nominal current IN [A] 6.100
Stall torque M0 [Nm] 10.000
Stall current I0 [A] 12.300
Maximum torque Mmax [Nm] 38.00
Maximum current Imax [A] 72.90
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.810
Voltage constant KE [V/1000 rpm] 49.22
Stator resistance R2ph [Ω] 0.480
Stator inductance L2ph [mH] 4.35938
Electrical time constant tel [ms] 9.100
Thermal time constant ttherm [min] 40.0
Moment of inertia J [kgcm2] 4.3870
Weight without brake m [kg] 7.30
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 1.00
Moment of inertia of brake JBr [kgcm2] 0.6900
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Key
Material number:
8LSA46.DB060S100-3
Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 95 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA46.DB060S100-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo