General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 3.000
Nominal power PN [W] 1885
Nominal current IN [A] 3.700
Stall torque M0 [Nm] 6.000
Stall current I0 [A] 7.400
Maximum torque Mmax [Nm] 22.80
Maximum current Imax [A] 43.80
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.810
Voltage constant KE [V/1000 rpm] 49.22
Stator resistance R2ph [Ω] 0.863
Stator inductance L2ph [mH] 6.20000
Electrical time constant tel [ms] 7.200
Thermal time constant ttherm [min] 30.0
Moment of inertia J [kgcm2] 2.7300
Weight without brake m [kg] 5.40
Holding brake
Holding torque of brake MBr [Nm] 0.00
Mass of brake [kg] 1.00
Moment of inertia of brake JBr [kgcm2] 0.6900
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DB 2.2 inductive 32-line multi-turn
Shaft end Smooth shaft
Material number:
8LSA44.DB060S000-3
Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA44.DB060S000-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo