General information
Certifications | |
CE | Yes |
UL |
cURus E360421 Servo and stepper motors - Component |
Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 2.1 |
Nominal power PN [W] | 660 |
Nominal current IN [A] | 1.4 |
Stall torque M0 [Nm] | 2.3 |
Stall current I0 [A] | 1.6 |
Maximum torque Mmax [Nm] | 9.2 |
Maximum current Imax [A] | 6.8 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 1.45 |
Voltage constant KE [V/1000 rpm] | 87.96 |
Stator resistance R2ph [Ω] | 12.22 |
Stator inductance L2ph [mH] | 63 |
Electrical time constant tel [ms] | 5.2 |
Thermal time constant ttherm [min] | 34 |
Moment of inertia J [kgcm2] | 0.9 |
Weight without brake m [kg] | 4.4 |
Holding brake
Holding torque of brake MBr [Nm] | 4 |
Mass of brake [kg] | 1.09 |
Moment of inertia of brake JBr [kgcm2] | 0.38 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1022 |
ACOPOSmulti 8BVIxxxx... | 0014 |
ACOPOS P3 8EIxxxx... | 2X2X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Options
Connection type | Single-cable solution |
Connection direction | Swivel, SCS |
Encoder | DA 2.2 inductive 32-line single-turn |
Shaft end | Key |
Material number:
8LSA35.DA030S300-3Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn.
Certificates | Version (Date) | Download |
---|---|---|
Declaration Motors Dreh-Sync | PDF / 302 KB | |
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LSA35.DA030S300-3) | EXE / 299 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |