Please choose country and language

Motor
Nominal speed nN [rpm] 1300
Number of pole pairs 4
Nominal torque Mn [Nm] 208
Nominal power PN [W] 28316
Nominal current IN [A] 57
Stall torque M0 [Nm] 234
Stall current I0 [A] 64
Maximum torque Mmax [Nm] 556
Maximum current Imax [A] 177
Maximum speed nmax [rpm] 3000
Torque constant KT [Nm/A] 3.64
Voltage constant KE [V/1000 rpm] 219.91
Stator resistance R2ph [Ω] 0.115
Stator inductance L2ph [mH] 3.75
Electrical time constant tel [ms] 33
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 373
Weight without brake m [kg] 150
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 16
Material number:
8LSP94.ee013ffgg-3
Description:
S4 1300 208 00000 x xx 0 F0 xx S 560 R0
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo