Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 110
Nominal power PN [W] 17279
Nominal current IN [A] 38
Stall torque M0 [Nm] 140
Stall current I0 [A] 43
Maximum torque Mmax [Nm] 407
Maximum current Imax [A] 146
Maximum speed nmax [rpm] 3000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.87
Stator resistance R2ph [Ω] 0.158
Stator inductance L2ph [mH] 4.7
Electrical time constant tel [ms] 29.8
Thermal time constant ttherm [min] 63
Moment of inertia J [kgcm2] 290
Weight without brake m [kg] 118
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Material number:
8LSO93.ee015ffgg-3
Description:
S4 1500 110 00000 x xx 0 S0 xx S 560 R0

Please choose country and language

B&R Logo