Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 110.500
Nominal power PN [W] 23143
Nominal current IN [A] 42.800
Stall torque M0 [Nm] 149.500
Stall current I0 [A] 57.900
Maximum torque Mmax [Nm] 345.00
Maximum current Imax [A] 182.00
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.580
Voltage constant KE [V/1000 rpm] 156.03
Stator resistance R2ph [Ω] 0.150
Stator inductance L2ph [mH] 4.90000
Electrical time constant tel [ms] 32.600
Thermal time constant ttherm [min] 90.0
Moment of inertia J [kgcm2] 192.0000
Weight without brake m [kg] 93.70
Holding brake
Holding torque of brake MBr [Nm] 130.00
Mass of brake [kg] 9.00
Moment of inertia of brake JBr [kgcm2] 53.0000
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 16.0000
Connector size 1.5/16
Material number:
8LSC86.ee020ffgg-3
Description:
S3 2000 110.5 00000 x xx 0 F0 xx S 560 R
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo