Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 30.550
Nominal power PN [W] 9598
Nominal current IN [A] 18.800
Stall torque M0 [Nm] 36.400
Stall current I0 [A] 22.400
Maximum torque Mmax [Nm] 114.24
Maximum current Imax [A] 103.50
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.382
Stator inductance L2ph [mH] 4.87000
Electrical time constant tel [ms] 12.700
Thermal time constant ttherm [min] 52.0
Moment of inertia J [kgcm2] 18.0600
Weight without brake m [kg] 23.00
Holding brake
Holding torque of brake MBr [Nm] 32.00
Mass of brake [kg] 1.40
Moment of inertia of brake JBr [kgcm2] 5.8500
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC66.ee030ffgg-3
Description:
S4 3000 30.55 00000 x xx 0 F0 xx S 560 R
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo