Please choose country and language

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 12.35
Nominal power PN [W] 5820
Nominal current IN [A] 11.3
Stall torque M0 [Nm] 16.25
Stall current I0 [A] 14.9
Maximum torque Mmax [Nm] 46.92
Maximum current Imax [A] 61
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 65.97
Stator resistance R2ph [Ω] 0.51
Stator inductance L2ph [mH] 5
Electrical time constant tel [ms] 9.7
Thermal time constant ttherm [min] 42
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 15.1
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.5
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSC63.ee045ffgg-3
Description:
S4 4500 12.35 00000 x xx 0 F0 xx S 560 R
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo