Motor
Nominal speed nN [rpm] 4000
Number of pole pairs 5
Nominal torque Mn [Nm] 36.000
Nominal power PN [W] 15080
Nominal current IN [A] 29.300
Stall torque M0 [Nm] 50.000
Stall current I0 [A] 40.700
Maximum torque Mmax [Nm] 131.00
Maximum current Imax [A] 141.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.230
Voltage constant KE [V/1000 rpm] 74.35
Stator resistance R2ph [Ω] 0.150
Stator inductance L2ph [mH] 2.20000
Electrical time constant tel [ms] 14.670
Thermal time constant ttherm [min] 51.0
Moment of inertia J [kgcm2] 24.7000
Weight without brake m [kg] 27.00
Holding brake
Holding torque of brake MBr [Nm] 60.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 14.7000
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10.0000
Connector size 1.5
Material number:
8LSC5B.ee040ffgg-3
Description:
S5 4000 36 00000 x xx 0 F0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo