Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 42.000
Nominal power PN [W] 13195
Nominal current IN [A] 25.800
Stall torque M0 [Nm] 50.000
Stall current I0 [A] 30.700
Maximum torque Mmax [Nm] 131.00
Maximum current Imax [A] 107.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.270
Stator inductance L2ph [mH] 3.80000
Electrical time constant tel [ms] 14.070
Thermal time constant ttherm [min] 51.0
Moment of inertia J [kgcm2] 24.7000
Weight without brake m [kg] 27.00
Holding brake
Holding torque of brake MBr [Nm] 60.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 14.7000
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0440
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.5
Material number:
8LSC5B.ee030ffgg-3
Description:
S5 3000 42 00000 x xx 0 F0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo