Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 19.500
Nominal power PN [W] 9189
Nominal current IN [A] 17.900
Stall torque M0 [Nm] 26.000
Stall current I0 [A] 23.800
Maximum torque Mmax [Nm] 69.00
Maximum current Imax [A] 82.60
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.090
Voltage constant KE [V/1000 rpm] 65.97
Stator resistance R2ph [Ω] 0.290
Stator inductance L2ph [mH] 3.20000
Electrical time constant tel [ms] 11.000
Thermal time constant ttherm [min] 46.0
Moment of inertia J [kgcm2] 13.1300
Weight without brake m [kg] 16.80
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 1.30
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4.0000
Connector size 1.0
Material number:
8LSC57.ee045ffgg-3
Description:
S4 4500 19.5 00000 x xx 0 F0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo