Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 5
Nominal torque Mn [Nm] 11.310
Nominal power PN [W] 2606
Nominal current IN [A] 5.100
Stall torque M0 [Nm] 13.000
Stall current I0 [A] 5.900
Maximum torque Mmax [Nm] 38.00
Maximum current Imax [A] 26.80
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 2.220
Voltage constant KE [V/1000 rpm] 134.04
Stator resistance R2ph [Ω] 3.610
Stator inductance L2ph [mH] 32.00000
Electrical time constant tel [ms] 8.900
Thermal time constant ttherm [min] 40.0
Moment of inertia J [kgcm2] 4.3900
Weight without brake m [kg] 8.90
Holding brake
Holding torque of brake MBr [Nm] 8.00
Mass of brake [kg] 1.00
Moment of inertia of brake JBr [kgcm2] 0.6900
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LSC46.ee022ffgg-3
Description:
S5 2200 11.31 00000 x xx 0 F0 xx S 560 R
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo