Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 5
Nominal torque Mn [Nm] 2.050
Nominal power PN [W] 966
Nominal current IN [A] 2.110
Stall torque M0 [Nm] 2.240
Stall current I0 [A] 2.310
Maximum torque Mmax [Nm] 7.50
Maximum current Imax [A] 9.80
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.970
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 7.800
Stator inductance L2ph [mH] 17.50000
Electrical time constant tel [ms] 2.240
Thermal time constant ttherm [min] 34.0
Moment of inertia J [kgcm2] 0.6000
Weight without brake m [kg] 2.90
Holding brake
Holding torque of brake MBr [Nm] 3.20
Mass of brake [kg] 0.60
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LSAA3.ee045ffgg-3
Description:
Self-cooling, size A, length 3, nominal speed 4,500 rpm

Please choose country and language

B&R Logo