Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 1.230
Nominal power PN [W] 773
Nominal current IN [A] 1.690
Stall torque M0 [Nm] 1.400
Stall current I0 [A] 1.890
Maximum torque Mmax [Nm] 4.50
Maximum current Imax [A] 8.00
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.730
Voltage constant KE [V/1000 rpm] 43.98
Stator resistance R2ph [Ω] 7.600
Stator inductance L2ph [mH] 14.80000
Electrical time constant tel [ms] 1.950
Thermal time constant ttherm [min] 31.0
Moment of inertia J [kgcm2] 0.3800
Weight without brake m [kg] 2.20
Holding brake
Holding torque of brake MBr [Nm] 3.20
Mass of brake [kg] 0.60
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LSAA2.ee060ffgg-3
Description:
Self-cooling, size A, length 2, nominal speed 6,000 rpm

Please choose country and language

B&R Logo