Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 14.000
Nominal power PN [W] 4398
Nominal current IN [A] 8.600
Stall torque M0 [Nm] 24.000
Stall current I0 [A] 14.700
Maximum torque Mmax [Nm] 84.00
Maximum current Imax [A] 69.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.630
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.450
Stator inductance L2ph [mH] 5.90000
Electrical time constant tel [ms] 13.110
Thermal time constant ttherm [min] 45.0
Moment of inertia J [kgcm2] 16.0000
Weight without brake m [kg] 18.50
Holding brake
Holding torque of brake MBr [Nm] 17.00
Mass of brake [kg] 0.00
Moment of inertia of brake JBr [kgcm2] 3.6000
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5000
Connector size 1.0
Material number:
8LSA5A.ee030ffgg-3
Description:
S5 3000 14 00000 x xx 0 S0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo