Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 9.500
Nominal power PN [W] 4477
Nominal current IN [A] 8.700
Stall torque M0 [Nm] 12.500
Stall current I0 [A] 11.500
Maximum torque Mmax [Nm] 41.40
Maximum current Imax [A] 47.30
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.090
Voltage constant KE [V/1000 rpm] 65.97
Stator resistance R2ph [Ω] 0.510
Stator inductance L2ph [mH] 4.96000
Electrical time constant tel [ms] 9.700
Thermal time constant ttherm [min] 40.0
Moment of inertia J [kgcm2] 8.1900
Weight without brake m [kg] 10.40
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 1.50
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 013X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LSA55.ee045ffgg-3
Description:
S4 4500 9.5 00000 x xx 0 S0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo