Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 2.100
Nominal power PN [W] 660
Nominal current IN [A] 1.400
Stall torque M0 [Nm] 2.300
Stall current I0 [A] 1.600
Maximum torque Mmax [Nm] 9.20
Maximum current Imax [A] 6.80
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.450
Voltage constant KE [V/1000 rpm] 87.96
Stator resistance R2ph [Ω] 12.220
Stator inductance L2ph [mH] 63.00000
Electrical time constant tel [ms] 5.200
Thermal time constant ttherm [min] 34.0
Moment of inertia J [kgcm2] 0.9000
Weight without brake m [kg] 4.40
Holding brake
Holding torque of brake MBr [Nm] 4.00
Mass of brake [kg] 1.09
Moment of inertia of brake JBr [kgcm2] 0.3800
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.7500
Connector size 1.0
Material number:
8LSA35.ee030ffgg-3
Description:
S4 3000 2.1 00000 x xx 0 S0 xx S 560 R2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA35.DA030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DA030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DA030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DA030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DB030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DB030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DB030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.DB030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.EA030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.EA030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.EB030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.EB030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.R2030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.R2030D100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.R2030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA35.R2030D300-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Please choose country and language

B&R Logo