Please choose country and language

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 225
Nominal power PN [W] 58905
Nominal current IN [A] 115
Stall torque M0 [Nm] 325
Stall current I0 [A] 170
Maximum torque Mmax [Nm] 700
Maximum current Imax [A] 400
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2
Voltage constant KE [V/1000 rpm] 137
Stator resistance R2ph [Ω] 0.04
Stator inductance L2ph [mH] 1.74
Electrical time constant tel [ms] 43.05
Thermal time constant ttherm [min] 48.8
Moment of inertia J [kgcm2] 1500
Weight without brake m [kg] 230
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSL92.ee025ff00-h
Description:
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2500 rpm.
General Version (Date) Download
Data sheet 8KSL9 PDF / 588 KB

Please choose country and language

B&R Logo