Please choose country and language

Motor
Nominal speed nN [rpm] 1000
Number of pole pairs 3
Nominal torque Mn [Nm] 555
Nominal power PN [W] 58119
Nominal current IN [A] 110
Stall torque M0 [Nm] 575
Stall current I0 [A] 114
Maximum torque Mmax [Nm] 1210
Maximum current Imax [A] 255
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 5.2
Voltage constant KE [V/1000 rpm] 331
Stator resistance R2ph [Ω] 0.108
Stator inductance L2ph [mH] 5.7
Electrical time constant tel [ms] 51.852
Thermal time constant ttherm [min] 26.3
Moment of inertia J [kgcm2] 2500
Weight without brake m [kg] 330
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ96.ee010ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1000 rpm.

Please choose country and language

B&R Logo