Please choose country and language

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 440
Nominal power PN [W] 115000
Nominal current IN [A] 205
Stall torque M0 [Nm] 480
Stall current I0 [A] 225
Maximum torque Mmax [Nm] 1030
Maximum current Imax [A] 520
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.2
Voltage constant KE [V/1000 rpm] 140
Stator resistance R2ph [Ω] 0.024
Stator inductance L2ph [mH] 1.2
Electrical time constant tel [ms] 49.167
Thermal time constant ttherm [min] 25.2
Moment of inertia J [kgcm2] 2200
Weight without brake m [kg] 295
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ95.ee025ff00-h
Description:
S3 1200 78 00000 x xx 2 S0 xx S 560 R0

Please choose country and language

B&R Logo