Please choose country and language

Motor
Nominal speed nN [rpm] 1000
Number of pole pairs 3
Nominal torque Mn [Nm] 465
Nominal power PN [W] 48695
Nominal current IN [A] 91
Stall torque M0 [Nm] 480
Stall current I0 [A] 94
Maximum torque Mmax [Nm] 1030
Maximum current Imax [A] 215
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 5.27
Voltage constant KE [V/1000 rpm] 336
Stator resistance R2ph [Ω] 0.136
Stator inductance L2ph [mH] 6.9
Electrical time constant tel [ms] 49.824
Thermal time constant ttherm [min] 25.2
Moment of inertia J [kgcm2] 2200
Weight without brake m [kg] 295
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ95.ee010ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1000 rpm.

Please choose country and language

B&R Logo