Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 345
Nominal power PN [W] 54192
Nominal current IN [A] 112
Stall torque M0 [Nm] 360
Stall current I0 [A] 118
Maximum torque Mmax [Nm] 665
Maximum current Imax [A] 240
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 3.2
Voltage constant KE [V/1000 rpm] 207
Stator resistance R2ph [Ω] 0.116
Stator inductance L2ph [mH] 4.6
Electrical time constant tel [ms] 40.167
Thermal time constant ttherm [min] 13
Moment of inertia J [kgcm2] 840
Weight without brake m [kg] 140
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ86.ee015ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1500 rpm.
General Version (Date) Download
Data sheet 8KSJ8 PDF / 687 KB

Please choose country and language

B&R Logo