Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 215
Nominal power PN [W] 45029
Nominal current IN [A] 86
Stall torque M0 [Nm] 240
Stall current I0 [A] 93
Maximum torque Mmax [Nm] 450
Maximum current Imax [A] 195
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.67
Voltage constant KE [V/1000 rpm] 171
Stator resistance R2ph [Ω] 0.14
Stator inductance L2ph [mH] 4.8
Electrical time constant tel [ms] 35.714
Thermal time constant ttherm [min] 15
Moment of inertia J [kgcm2] 580
Weight without brake m [kg] 120
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ84.ee020ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2000 rpm.
General Version (Date) Download
Data sheet 8KSJ8 PDF / 687 KB

Please choose country and language

B&R Logo