Please choose country and language

Motor
Nominal speed nN [rpm] 1000
Number of pole pairs 3
Nominal torque Mn [Nm] 175
Nominal power PN [W] 18326
Nominal current IN [A] 39.1
Stall torque M0 [Nm] 180
Stall current I0 [A] 40.4
Maximum torque Mmax [Nm] 340
Maximum current Imax [A] 85
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 4.65
Voltage constant KE [V/1000 rpm] 296
Stator resistance R2ph [Ω] 0.64
Stator inductance L2ph [mH] 19.4
Electrical time constant tel [ms] 31.656
Thermal time constant ttherm [min] 16.1
Moment of inertia J [kgcm2] 450
Weight without brake m [kg] 110
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector type Terminal box
Material number:
8KSJ82.ee010ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1000 rpm.
General Version (Date) Download
Data sheet 8KSJ8 PDF / 687 KB

Please choose country and language

B&R Logo