Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 115
Nominal power PN [W] 24086
Nominal current IN [A] 46.3
Stall torque M0 [Nm] 130
Stall current I0 [A] 53
Maximum torque Mmax [Nm] 305
Maximum current Imax [A] 138
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.55
Voltage constant KE [V/1000 rpm] 165
Stator resistance R2ph [Ω] 0.196
Stator inductance L2ph [mH] 6
Electrical time constant tel [ms] 30.6
Thermal time constant ttherm [min] 22.8
Moment of inertia J [kgcm2] 450
Weight without brake m [kg] 110
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 10
Connector type Terminal box
Material number:
8KSD82.ee020ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 2000 rpm.
General Version (Date) Download
Data sheet 8KSC8-8KSD8 PDF / 780 KB

Please choose country and language

B&R Logo