Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 470
Nominal power PN [W] 73827
Nominal current IN [A] 139
Stall torque M0 [Nm] 555
Stall current I0 [A] 165
Maximum torque Mmax [Nm] 1110
Maximum current Imax [A] 355
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.48
Voltage constant KE [V/1000 rpm] 240
Stator resistance R2ph [Ω] 0.056
Stator inductance L2ph [mH] 3
Electrical time constant tel [ms] 52.5
Thermal time constant ttherm [min] 34.2
Moment of inertia J [kgcm2] 2500
Weight without brake m [kg] 310
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC96.ee015ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1500 rpm.
General Version (Date) Download
Data sheet 8KSC9 PDF / 590 KB

Please choose country and language

B&R Logo