Motor
Nominal speed nN [rpm] | 2500 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 285 |
Nominal power PN [W] | 74613 |
Nominal current IN [A] | 145 |
Stall torque M0 [Nm] | 405 |
Stall current I0 [A] | 205 |
Maximum torque Mmax [Nm] | 875 |
Maximum current Imax [A] | 490 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 2.02 |
Voltage constant KE [V/1000 rpm] | 139 |
Stator resistance R2ph [Ω] | 0.03 |
Stator inductance L2ph [mH] | 1.42 |
Electrical time constant tel [ms] | 46.467 |
Thermal time constant ttherm [min] | 43.9 |
Moment of inertia J [kgcm2] | 1800 |
Weight without brake m [kg] | 255 |
Holding brake
Holding torque of brake MBr [Nm] | 320 |
Mass of brake [kg] | 13 |
Moment of inertia of brake JBr [kgcm2] | 40 |
Recommendations
Cross section for B&R motor cables [mm2] | 0 |
Connector type | Terminal box |
Material number:
8KSC94.ee025ff00-hDescription:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2500 rpm.
General | Version (Date) | Download |
---|---|---|
Data sheet 8KSC9 | PDF / 590 KB |