Please choose country and language

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 265
Nominal power PN [W] 41626
Nominal current IN [A] 82
Stall torque M0 [Nm] 325
Stall current I0 [A] 103
Maximum torque Mmax [Nm] 700
Maximum current Imax [A] 245
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.27
Voltage constant KE [V/1000 rpm] 224
Stator resistance R2ph [Ω] 0.108
Stator inductance L2ph [mH] 4.7
Electrical time constant tel [ms] 42.593
Thermal time constant ttherm [min] 48.8
Moment of inertia J [kgcm2] 1500
Weight without brake m [kg] 230
Holding brake
Holding torque of brake MBr [Nm] 320
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC92.ee015ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1500 rpm.
General Version (Date) Download
Data sheet 8KSC9 PDF / 590 KB

Please choose country and language

B&R Logo