8KSC92.ee010ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1000 rpm. |
|
8KSC92.ee015ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1500 rpm. |
|
8KSC92.ee020ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2000 rpm. |
|
8KSC92.ee025ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2500 rpm. |
|
8KSC92.ee030ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 3000 rpm. |
|
8KSC94.ee010ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1000 rpm. |
|
8KSC94.ee015ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1500 rpm. |
|
8KSC94.ee020ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2000 rpm. |
|
8KSC94.ee025ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2500 rpm. |
|
8KSC94.ee030ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 3000 rpm. |
|
8KSC95.ee010ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1000 rpm. |
|
8KSC95.ee015ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1500 rpm. |
|
8KSC95.ee020ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 2000 rpm. |
|
8KSC95.ee025ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 2500 rpm. |
|
8KSC96.ee010ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1000 rpm. |
|
8KSC96.ee015ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1500 rpm. |
|
8KSC96.ee020ff00-h |
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 2000 rpm. |
|