Please choose country and language

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 190
Nominal power PN [W] 49742
Nominal current IN [A] 91
Stall torque M0 [Nm] 260
Stall current I0 [A] 125
Maximum torque Mmax [Nm] 605
Maximum current Imax [A] 325
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.15
Voltage constant KE [V/1000 rpm] 140
Stator resistance R2ph [Ω] 0.052
Stator inductance L2ph [mH] 2.09
Electrical time constant tel [ms] 35.667
Thermal time constant ttherm [min] 26.2
Moment of inertia J [kgcm2] 840
Weight without brake m [kg] 165
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC86.ee025ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2500 rpm.
General Version (Date) Download
Data sheet 8KSC8-8KSD8 PDF / 780 KB

Please choose country and language

B&R Logo