Please choose country and language

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 3
Nominal torque Mn [Nm] 230
Nominal power PN [W] 26494
Nominal current IN [A] 52
Stall torque M0 [Nm] 260
Stall current I0 [A] 59
Maximum torque Mmax [Nm] 610
Maximum current Imax [A] 150
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 4.61
Voltage constant KE [V/1000 rpm] 300
Stator resistance R2ph [Ω] 0.24
Stator inductance L2ph [mH] 9.6
Electrical time constant tel [ms] 41
Thermal time constant ttherm [min] 26.2
Moment of inertia J [kgcm2] 840
Weight without brake m [kg] 165
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC86.ee011ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1100 rpm.
General Version (Date) Download
Data sheet 8KSC8-8KSD8 PDF / 780 KB

Please choose country and language

B&R Logo