Please choose country and language

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 175
Nominal power PN [W] 36652
Nominal current IN [A] 68
Stall torque M0 [Nm] 215
Stall current I0 [A] 84
Maximum torque Mmax [Nm] 505
Maximum current Imax [A] 215
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.69
Voltage constant KE [V/1000 rpm] 175
Stator resistance R2ph [Ω] 0.104
Stator inductance L2ph [mH] 4
Electrical time constant tel [ms] 40.4
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 710
Weight without brake m [kg] 145
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 13
Moment of inertia of brake JBr [kgcm2] 40
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC85.ee020ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2000 rpm.
General Version (Date) Download
Data sheet 8KSC8-8KSD8 PDF / 780 KB

Please choose country and language

B&R Logo