General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 5
Nominal torque Mn [Nm] 3.995
Nominal power PN [W] 2092
Nominal current IN [A] 3.917
Stall torque M0 [Nm] 10.200
Stall current I0 [A] 11.100
Maximum torque Mmax [Nm] 29.10
Maximum current Imax [A] 36.00
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.020
Voltage constant KE [V/1000 rpm] 65.50
Stator resistance R2ph [Ω] 0.760
Stator inductance L2ph [mH] 5.40000
Electrical time constant tel [ms] 7.137
Thermal time constant ttherm [min] 58.0
Moment of inertia J [kgcm2] 16.9000
Weight without brake m [kg] 19.60
Holding brake
Holding torque of brake MBr [Nm] 25.00
Mass of brake [kg] 3.40
Moment of inertia of brake JBr [kgcm2] 0.6100
Recommendations
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 2.5000
Connector size 1.0
Material number:
8JSB62.ee050ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo