General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 5000
Number of pole pairs 5
Nominal torque Mn [Nm] 2.781
Nominal power PN [W] 1456
Nominal current IN [A] 2.624
Stall torque M0 [Nm] 5.460
Stall current I0 [A] 5.410
Maximum torque Mmax [Nm] 19.50
Maximum current Imax [A] 22.40
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.060
Voltage constant KE [V/1000 rpm] 68.00
Stator resistance R2ph [Ω] 2.250
Stator inductance L2ph [mH] 9.05000
Electrical time constant tel [ms] 4.051
Thermal time constant ttherm [min] 74.0
Moment of inertia J [kgcm2] 2.7300
Weight without brake m [kg] 10.20
Holding brake
Holding torque of brake MBr [Nm] 6.00
Mass of brake [kg] 1.14
Moment of inertia of brake JBr [kgcm2] 0.0680
Recommendations
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 2.5000
Connector size 1.0
Material number:
8JSB44.ee050ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo