General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 7000
Number of pole pairs 4
Nominal torque Mn [Nm] 1.045
Nominal power PN [W] 766
Nominal current IN [A] 1.432
Stall torque M0 [Nm] 1.670
Stall current I0 [A] 2.420
Maximum torque Mmax [Nm] 7.04
Maximum current Imax [A] 11.30
Maximum speed nmax [rpm] 8000
Torque constant KT [Nm/A] 0.730
Voltage constant KE [V/1000 rpm] 47.10
Stator resistance R2ph [Ω] 6.340
Stator inductance L2ph [mH] 12.80000
Electrical time constant tel [ms] 2.029
Thermal time constant ttherm [min] 32.0
Moment of inertia J [kgcm2] 0.5900
Weight without brake m [kg] 5.00
Holding brake
Holding torque of brake MBr [Nm] 2.50
Mass of brake [kg] 0.70
Moment of inertia of brake JBr [kgcm2] 0.0120
Recommendations
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 2.5000
Connector size 1.0
Material number:
8JSB32.ee070ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8JSB-8JSQ PDF / 409 KB
Documentation Version (Date) Download
8JSB - 8JSQ user's manual PDF / 4 MB

Please choose country and language

B&R Logo