Gearbox
Number of gear stages 1
Gear ratio i 4
Nominal output torque T2N [Nm] 15.0
Max. output torque T2max [Nm] 24.0
Emergency switch-off torque T2stop [Nm] 30
Idle torque [Nm] at 20°C and 3000 rpm 0.10
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 5000
Max. drive speed n1max [rpm] 18000
Max. backlash Jt [arcmin] 15
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 1.0
Tilting rigidity C2K [Nm/arcmin] 0.0
Max. breakdown torque M2Kmax [Nm] 0.0
Max. radial force Frmax [N] for 30,000 h 700
Max. radial force Frmax [N] for 20,000 h 800
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 0.70
Moment of inertia J1 [kgcm2] 0.022
Material number:
8GP50-050hh004klmm
Description:
Coaxial PG, i = 004, 1-stage, IP54
Documentation Version (Date) Download
8GP50 motor mounting instructions PDF / 436 KB
Datasheet 8GP50-050 PDF / 150 KB
Datasheet 8GP50-070 PDF / 153 KB
Datasheet 8GP50-090 PDF / 222 KB
Datasheet 8GP50-155 PDF / 156 KB
datasheet 8GP50-120 PDF / 155 KB
General Version (Date) Download
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo