Gearbox
Number of gear stages 1
Gear ratio i 5
Nominal output torque T2N [Nm] 67.0
Max. output torque T2max [Nm] 107.0
Emergency switch-off torque T2stop [Nm] 220
Idle torque [Nm] at 20°C and 3000 rpm 0.60
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 3200
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 2400
Max. drive speed n1max [rpm] 7000
Max. backlash Jt [arcmin] 13
Torsional rigidity Ct21 [Nm/arcmin] 26.8
Max. radial force Frmax [N] for 30,000 h 1200
Max. radial force Frmax [N] for 20,000 h 1400
Max. axial force Famax [N] for 30,000 h 3000
Max. axial force Famax [N] for 20,000 h 3000
Operating noise LPA [dB(A)] 73
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 4.95
Moment of inertia J1 [kgcm2] 1.160
Material number:
8GA55-090hh005klmm
Description:
Angular PG, i = 005, 1-stage, IP54.
Documentation Version (Date) Download
8GA55 motor mounting instructions PDF / 330 KB
Datasheet 8GA55-064 PDF / 943 KB
Datasheet 8GA55-090 PDF / 826 KB
Datasheet 8GA55-110 PDF / 1 MB
General Version (Date) Download
Mounting position angled gear box PDF / 110 KB

Please choose country and language

B&R Logo