Gearbox
Number of gear stages 1
Gear ratio i 3
Nominal output torque T2N [Nm] 14
Max. output torque T2max [Nm] 22
Emergency switch-off torque T2stop [Nm] 66
Idle torque [Nm] at 20°C and 3000 rpm 0.3
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 3300
Max. drive speed n1max [rpm] 13000
Max. backlash Jt [arcmin] 16
Torsional rigidity Ct21 [Nm/arcmin] 11.6
Max. radial force Frmax [N] for 30,000 h 500
Max. radial force Frmax [N] for 20,000 h 550
Max. axial force Famax [N] for 30,000 h 1200
Max. axial force Famax [N] for 20,000 h 1200
Operating noise LPA [dB(A)] 70
Efficiency at full load ŋ [%] 93
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 1.4
Moment of inertia J1 [kgcm2] 0.439
Material number:
8GA55-064hh003klmm
Description:
Angular PG, i = 003, 1-stage, IP54.
Documentation Version (Date) Download
8GA55 motor mounting instructions PDF / 330 KB
General Version (Date) Download
Mounting position angled gear box PDF / 110 KB

Please choose country and language

B&R Logo